R2015-4-S1+TRF24-2



R2015-4-S1+TRF24-2

Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, kvs 4 m³/h, -10...120°C
Rotary actuator fail-safe NC, 2.5 Nm, AC 24 V, 3-point, 90 s, IP42
Actuator fitted

Please contact your local Sales Representative for ordering.
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
4 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
3-point
Degree of protection
IP42
Electrical connection
Cable
Fail-safe function
Fail-safe
Power consumption (holding)
1 W
Power consumption (running)
2.5 W
Running time (fail-safe)
<25 s
Running time (motor)
90 s / 90°
Torque
2.5 Nm
Voltage AC/DC
AC 24 V
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ¥1,416.00
Your price: ...