R2015-P4-S1+TR24-SR



R2015-P4-S1+TR24-SR

Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, kvs 0.4 m³/h, -10...120°C
Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 90 s, IP40
Actuator fitted

List price
¥2,169.00
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
0.4 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP40
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With hand crank
Power consumption (running)
0.5 W
Running time (motor)
90 s / 90°
Torque
2 Nm
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
List price: ¥1,416.00
Your price: ...