R2020-4-S1+TR24

Characterised control valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, kvs 4 m³/h, -10...120°C
Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 100 s, IP40
Actuator fitted

List price
¥1,773.00
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
4 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP40
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With hand crank
Power consumption (running)
0.5 W
Running time (motor)
100 s / 90°
Torque
2 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

Tender texts

CAD / BIM / VDI

CAD data 2D

CAD data 3D

BIM / Revit

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ¥1,416.00
Your price: ...