R2020-6P3-S1+TRF230



R2020-6P3-S1+TRF230

Characterised control valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, kvs 6.3 m³/h, -10...120°C
Rotary actuator fail-safe NC, 2.5 Nm, AC 100...240 V, Open/close, 75 s, IP42
Actuator fitted

Please contact your local Sales Representative for ordering.
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
6.3 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
Open/close
Degree of protection
IP42
Electrical connection
Cable
Fail-safe function
Fail-safe
Power consumption (holding)
1.5 W
Power consumption (running)
2.5 W
Running time (fail-safe)
<75 s
Running time (motor)
75 s / 90°
Torque
2.5 Nm
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
List price: ¥1,416.00
Your price: ...