R2032-S2+LRF230-S



R2032-S2+LRF230-S

Open/close ball valve, 2-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps, kvs 32 m³/h, Fluid temperature -10...120°C
Rotary actuator fail-safe NC, 4 Nm, AC 230 V, Open/close, 75 s, 2 x SPDT, IP54
Actuator fitted

Please contact your local Sales Representative for ordering.
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
32 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
Open/close
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With hand crank, can be fixed in any position
Power consumption (holding)
3 W
Power consumption (running)
5 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
4 Nm
Voltage AC/DC
AC 230 V
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ¥1,416.00
Your price: ...