R2040-16-S2+LR24A-SR



R2040-16-S2+LR24A-SR

Characterised control valve, 2-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 16 m³/h, -10...120°C
Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
Actuator fitted

List price
¥3,020.00
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
16 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
0.4 W
Power consumption (running)
1.5 W
Running time (motor)
90 s / 90°
Torque
5 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ¥1,416.00
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: ¥1,252.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: ¥1,252.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: ¥1,252.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: ¥1,252.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: ¥1,252.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: ¥1,252.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: ¥527.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: ¥741.00
Your price: ...