R2040-S2+LRF24



R2040-S2+LRF24

Open/close ball valve, 2-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps, kvs 31 m³/h, -10...120°C
Rotary actuator fail-safe NC, 4 Nm, AC/DC 24 V, Open/close, 75 s, IP54
Actuator fitted

Please contact your local Sales Representative for ordering.
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
31 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
Open/close
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
Hand lever
Power consumption (holding)
2.5 W
Power consumption (running)
5 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
4 Nm
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
List price: ¥1,416.00
Your price: ...