R2040-S2+NRFA



R2040-S2+NRFA

Open/close ball valve, 2-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps, kvs 31 m³/h, Fluid temperature -10...120°C
Rotary actuator fail-safe NC, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP54
Actuator fitted

Please contact your local Sales Representative for ordering.
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
31 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
25
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
6 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
10 Nm
Voltage AC/DC
AC 24...240 V / DC 24...125 V
Downloads

Documentation

CAD / BIM / VDI

CAD data 2D

CAD data 3D

BIM / Revit

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ¥1,416.00
Your price: ...