R2050-70-S4+SRF24A-SR



R2050-70-S4+SRF24A-SR

Characterised control valve, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps 1600 kPa, kvs 70 m³/h, Fluid temperature -10...120°C
Rotary actuator fail-safe NC, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
Actuator fitted

Please contact your local Sales Representative for ordering.
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
70 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
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
3 W
Power consumption (running)
5.5 W
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
List price: ¥1,416.00
Your price: ...