R3015-1P6-S1+TR230-3



R3015-1P6-S1+TR230-3

Characterised control valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, kvs 1.6 m³/h, Fluid temperature -10...120°C
Rotary actuator, 2 Nm, AC 230 V, 3-point, 105 s, IP40
Actuator fitted

List price
¥2,270.00
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
1.6 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
3-point
Degree of protection
IP40
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With hand crank
Power consumption (running)
1 W
Running time (motor)
105 s / 90°
Torque
2 Nm
Voltage AC/DC
AC 230 V
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ¥1,416.00
Your price: ...