R3032-10-S2+LF24-3



R3032-10-S2+LF24-3

Characterised control valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps, kvs 10 m³/h, -10...120°C
Rotary actuator fail-safe, 4 Nm, AC/DC 24 V, 3-point, 150 s, IP54
Actuator fitted

Please contact your local Sales Representative for ordering.
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
10 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
3-point
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
No
Power consumption (holding)
2.5 W
Power consumption (running)
2.5 W
Running time (fail-safe)
<20 s
Running time (motor)
150 s / 90°
Torque
4 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit

Accessories

Mechanical accessories

AV6-20

Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm

List price: ¥404.00
Your price: ...

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

List price: ¥407.00
Your price: ...

K6-1

Shaft clamp reversible, clamping range Ø16...20 mm

List price: ¥104.00
Your price: ...

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: ¥198.00
Your price: ...

KG8

Ball joint suitable for damper crank arm KH8

List price: ¥132.00
Your price: ...

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

List price: ¥132.00
Your price: ...

Z-ARS180L

Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.

List price: ¥2,040.00
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ¥1,416.00
Your price: ...

Electrical accessories

S2A-F

Auxiliary switch 2 x SPDT

List price: ¥1,003.00
Your price: ...