R3032-10-S2+LRF24-SR



R3032-10-S2+LRF24-SR

Characterised control valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps, kvs 10 m³/h, -10...120°C
Rotary actuator fail-safe NC, 4 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54
Actuator fitted

Please contact your local Sales Representative for ordering.
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
10 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
Hand lever
Power consumption (holding)
1 W
Power consumption (running)
2.5 W
Running time (fail-safe)
<20 s
Running time (motor)
150 s / 90°
Torque
4 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ¥1,416.00
Your price: ...