R3050-S4+SR24A-S



R3050-S4+SR24A-S

Changeover ball valve, 3-way, DN 50, Internal thread, Rp 2", PN 25, ps 1600 kPa, kvs 49 m³/h, -10...120°C
Rotary actuator, 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, 1 x SPDT, IP54
Actuator fitted

List price
¥5,885.00
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
49 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Auxiliary switches
1 x SPDT
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
0.2 W
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
List price: ¥1,416.00
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: ¥1,252.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: ¥1,252.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: ¥1,252.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: ¥1,252.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: ¥1,252.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: ¥1,252.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: ¥527.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: ¥741.00
Your price: ...