R614AS+LFH230-S

Characterised control valve for high temperatures (CCV), 1/2", 2-way, Flange, kvs 5.2 m³/h
Rotary actuator fail-safe NC, 4 Nm, AC 230 V, Open/close, 75 s, 2 x SPDT, IP54
Actuator fitted

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1000 kPa
Fluid
Cold water, hot water and steam
kvs
5.2 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
Open/close
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
Hand lever
Power consumption (holding)
3 W
Power consumption (running)
5 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
4 Nm
Voltage AC/DC
AC 230 V
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit