Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1000Â kPa
- Fluid
- Cold water, hot water and steam
- kvs
- 34.5 m³/h
- Pattern
- 2-way
- Pipe connection
- Flange
- PN
- 16
- Pressure-independent
- NO
Actuator specifications
- Auxiliary switches
- 2 x SPDT
- Control type
- Open/close
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Fail-safe
- Manual override
- By means of hand crank and locking switch
- Power consumption (holding)
- 3.5 W
- Power consumption (running)
- 7 W
- Running time (fail-safe)
- <20 s
- Running time (motor)
- 75 s / 90°
- Torque
- 20Â Nm
- Voltage AC/DC
- ACÂ 24...240Â V / DCÂ 24...125Â V