Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 600 kPa
- Fluid
- Cold and hot water
- kvs
- 4.0 m³/h
- Pattern
- 2-way
- Pipe connection
- Internal thread
- Pressure-independent
- NO
Actuator specifications
- Control type
-
- Open/close
- 3-point
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With hand crank
- Power consumption (running)
- 1 W
- Running time (motor)
- 100 s
- Torque
- 2 Nm
- Voltage AC/DC
- AC/DC 24 V