RB320+FRU230-3



RB320+FRU230-3

Zone valve (CV), 3/4", 3-way, Internal thread, kvs 4.0 m³/h
Rotary actuator, 2 Nm, AC 230 V, Open/close, 3-point, 105 s, IP40
Actuator fitted

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Details
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and hot water
kvs
4.0 m³/h
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
With hand crank
Power consumption (running)
1 W
Running time (motor)
105 s / 90°
Torque
2 Nm
Voltage AC/DC
AC 230 V