RB325+FRU230-3



RB325+FRU230-3



Actuator fitted

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Details
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and hot water
kvs
8.0 m³/h
Pattern
2-way
Pipe connection
Internal thread
Pressure-independent
NO

Actuator specifications

Electrical connection
Cable
Manual override
With hand crank
Power consumption (running)
1 W
Running time (motor)
105 s / 90°
Torque
2 Nm
Voltage AC/DC
AC 230 V