SY4U230-MF-T



SY4U230-MF-T

Rotary actuator, 400 Nm, AC 230 V, 0...10 V, 18 s, 2 x SPDT, IP67, F10, Terminals

Contact customer service

Design data: Design data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Angle of rotation
90

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
DC 2...10 V
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
Temporary with handwheel (non-rotating)
Power consumption (holding)
5 W
Power consumption (running)
120 W
Running time (motor)
18 s / 90°
Torque
400 Nm
Voltage AC/DC
AC 230 V
Downloads

Documentation

CAD / BIM / VDI