您下载文件夹中的项目

下载文件夹为空。
下载文件夹中的项目

!

Belimo’s gas monitor devices offer an intelligent peer-to-peer communication protocol that gives users unparalleled flexibility to configure and install a complete ventilation control system with only one monitor or dozens operating in multiple ventilation zones.

Innovation for Peace of Mind

Accurate and Reliable Gas Monitoring - Indoor Parking Garages

接受Cookie首选项 观看此视频。

Exhaust ventilation controlled by Belimo's gas monitors provides a safe, clean environment and helps to keep energy costs in line. Using carbon monoxide and nitrogen dioxide gas monitors in parking garages offers accurate and reliable exhaust ventilation control where diesel-powered vehicles may also be present. The modular design provides a combined unit with carbon monoxide and nitrogen dioxide sensors within one device, helping to reduce energy costs by measuring emissions and only exhausting heated or air-conditioned air when needed.

Product Range

  • 用户效益
  • Resources
用户效益

顾问工程师

您的分析技能专长仍是您客户的重要资产。您的工作是设计符合能源法规的系统和操作顺序,从而实现设施的更高效运转。您会发现自己始终在不断解决工作现场的性能问题,而利用这些时间,本可找到节能并改善楼宇性能的创新方式。搏力谋传感器特性:

  • 兼容主流的楼宇自动化系统 (BAS),使其适合用于任何暖通空调应用
  • 提供包罗万象的现场级设备解决方案,其中包括用于管道、风管及户外应用中测量温度、湿度、压力、流量、二氧化碳以及挥发性有机化合物 (VOC) 的传感器,并以享誉世界的维修和支持为后盾。
  • 采用高品质的材料打造,在楼宇的整个生命周期提供可靠而准确的读数,并提供 5 年保修,符合 NEMA 4X / IP65 和 UL 认证要求
  • BACnet 和 Modbus 通信协议提供出色的应用数据存取,以集成到 BAS 控制序列中

承包商和经销商

找到高效的新方式,为客户的问题提供超群解决方案,这是提升利润以及促进业务发展之最终目标的关键。您感到自己正把太多时间用在为他人进行技术问题诊断和故障排除上,而用这些时间本应能完成工作,并开始下个任务。搏力谋传感器特性:

  • 现场可选的测量范围,简化现场选择并减少库存
  • BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化工作
  • 可拆卸安装底板,开孔的底板设计便于固定与安装。
  • 模块化导管接头可实现各种安装和线缆配置,让安装更加灵活
  • 外壳设计还具有模块化导管接头以及弹簧复位插线端,令安装工和技术人员大为赞许

楼宇业主

楼宇扩展和租户整修始终是您设施部门的难题,同时亦代表了您房产的价值。让客户倍感舒适,确定优化暖通空调系统的方法并削减资本预算,令您面临种种难题。搏力谋传感器特性:

  • 独特的卡扣壳体设计,实现快速安装、便捷调试,并提供 NEMA 4X / IP65 保护
  • 弹簧复位插线端具有耐震性,可承受拉拔力大,为布线节省时间同时又确保接触的可靠性。
  • BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化工作
  • 模块化导管接头可实现各种安装和线缆配置,让安装更加灵活
  • 单量程和多量程:针对管道、风管和户外应用的温度、湿度、压力、流量、CO₂ 以及 VOC(挥发性有机化合物)传感器

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more difficult to perform. You should be looking for new innovative ways to reduce energy consumption and improve facility performance. You are too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems. Belimo sensors provide:

  • Sintered moisture protection coating on all duct, immersion, surface, and cable sensors protects against condensation, mechanical stress, and vibrations.
  • Unique snap-on cover housing design allows for quick installation, easy commissioning, and provides NEMA 4X / IP65 protection
  • BACnet and Modbus communication protocols provide superior application data access and enable reduced wiring and parameterization
  • Detachable mounting plate designed as a drill template for easy installation
  • Modular conduit fitting enables various mounting and cable configurations for flexible mounting and installation

ESCO

You communicate to organizations on how they can save energy and improve building performance. Key opportunities are passing you by because most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo sensors can:

  • Optimize energy efficiency and system performance with seamless integration into BAS (Building Automation Systems)
  • Five-year warranty, conform to NEMA 4X and IP65 requirements, and compliant to UL standards to ensure system performance
  • BACnet and Modbus communication protocols provide superior application data access an enables reduced wiring and parameterization
  • Accurate and reliable readings for optimal building comfort and energy efficiency
  • Dual channel CO₂ sensor based on NDIR technology delivers effective compensation of long-term drift providing precise accuracy and long-term stability

Commissioning Agents / Balancing Contractors

The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems. What you are looking for are innovative products with proven energy savings data that meets or exceeds your facility’s specifications without the hassle of complex installation and costly maintenance requirements. Belimo sensors provide:

  • BACnet and Modbus communication protocols provide superior application data access an enables reduced wiring and parameterization
  • Accurate and reliable readings for optimal building comfort and energy efficiency
  • Dual channel CO₂ sensor based on NDIR technology delivers effective compensation of long-term drift providing precise accuracy and long-term stability
  • Sintered moisture protection coating on all duct, immersion, surface, and cable sensors protects against condensation, mechanical stress, and vibrations
Resources

Presentations

Belimo presentations provide high-level overviews to an in-depth understanding of the technology associated with the HVAC sensors.