CM230G-R
Rotary actuator, 2 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP66
- List price
- EUR 144,00
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
Mechanical accessories
AV6-20
Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm
List price: EUR 48,50
Your price: ...
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.
List price: EUR 21,20
Your price: ...
Z-MA
Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.
List price: EUR 118,20
Your price: ...
Details
Specifications
- Angle of rotation
- 0...287.5
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP66
- Electrical connection
- Cable
- Fail-safe
- NO
- Fail-safe function
- Non fail-safe
- Manual override
- With magnet
- Mechanical interface
- Universal shaft clamp 6...12.7 mm
- Power consumption (holding)
- 1 W
- Power consumption (running)
- 1.5 W
- Running time (motor)
- 75 s / 90°
- Torque
- 2 Nm
- Voltage AC/DC
- AC 100...240 V