CM24G-SR-R
Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 75 s, IP66
- List price
- EUR 207,00
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
AV6-20
Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm
List price: EUR 53,50
Your price: ...
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
List price: EUR 23,40
Your price: ...
Z-MA
Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.
List price: EUR 130,00
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 1.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 2 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- With magnet
- Angle of rotation
- 95°
- Running time (motor)
- 75 s / 90°
- Mechanical interface
- Universal shaft clamp 6...12.7 mm
- Protection category
- IP66
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]