SVC24A-MP-RE
Globe valve actuator (Retrofit), 1500 N, AC/DC 24 V, MP-Bus, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals
- List price
- EUR 702,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessories
Electrical accessories
Service tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
So installieren Sie einen Hubantrieb mit Retrofit-Konsole
How to install a globe valve actuator and Retroft linkage
Engineered to suit a broad range of HVAC applications, actuators and Retrofit linkages are highly adaptable making selection, installation, and long-term service worry-free.
Specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP54
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Force
- 1500 N
- Movement type
- Linear
- Power consumption (holding)
- 1.5 W
- Power consumption (running)
- 4 W
- Product type actuator (competitor)
- Retrofit actuator for third-party valve
- Protection category
- IP54
- Running time
-
- 20...49 s
- 50...79 s
- 80...99 s
- adjustable
- Running time (motor)
- 35 s / 20 mm
- Running time motor variable
- 35...90 s
- Stroke
- 233
- Voltage AC/DC
- AC/DC 24 V