22DTM-11
Duct sensor CO₂ / Humidity / Temperature active, 0...5 V, 0...10 V, Probe length 180 mm, Probe diameter 19.5 mm
- List price
- EUR 518,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Service tools
A-22G-A05
Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK
Sensor accessories
A-22D-A06
Replacement filter sensor probe tip, wire mesh, Stainless steel
A-22G-A01.1
Connection adapter, M20x1.5, for cable 1x6 mm
Multipack 10 pcs.
How to install a 22DT.. sensor
• Typical mounting aid inclusive
• Fast installation
• Efficient commissioning
• High protection thanks to IP65 / NEMA 4X housing
Belimo Sensor Range 2020
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Application
- Duct
- Degree of protection
- IP65, NEMA 4X
- Electrical connection
- Terminals
- Measured values
-
- CO₂
- Temperature
- Humidity
- Measuring range humidity
- 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Measuring range velocity
-
- Min. 0.3 m/s
- Max. 12 m/s
- Mounting type
- Single point
- Output signal
-
- 0...5 V
- 0...10 V
- Probe length
- 180 mm
- Product type
- Sensor
- Sensor type
- Air quality
- Voltage AC/DC
- AC/DC 24 V