P-22RTH-1900D-1
Room Operating Unit Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, ePaper touch display, PC, white, RAL 9003
Parts included: screws
This product is also available with your customised logo on the front.
Please contact your local Belimo representative for ordering.
- List price
- EUR 259,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
Installing Belimo Room Sensors and Operating Units
Thanks to spring-loaded terminals and snap-on cover, the installation of our Belimo room units is a matter of seconds. An Optional locking mechanism provides excellent protection against theft and vandalism.
Commissioning with the Belimo Assistant App
The Belimo Assistant app enables simple and flexible parameterization and diagnosis of the active room devices. All you need is an NFC-enabled smartphone.
Configuring the Display Layout
The layout of the e-Paper Touch Display can be quickly and flexibly adapted to the respective zone application, usign the Belimo Assistant App,.
Powerless Commissioning
Our active Belimo room devices can be parameterized and set up quickly and conveniently via the Belimo Assistant App even without an active power supply.
Room sensors - Designed in Switzerland
Specialized know-how and "Swiss quality" for a comfortable room environment. See the people behind the Belimo room sensors.
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Measuring range humidity
- Default setting: 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
- MP-Bus
- Output Voltage [Range]
-
2 x 0...5 V, 0...10 V, 2...10 V (Type P-22RT-1900D-1)
3 x 0...5 V, 0...10 V, 2...10 V (Type P-22RTH-1900D-1, P-22RTM-1900D-1) - Output signal active note
-
- Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
- min. resistance 5 kΩ
- Display type
- ePaper touch display