22WDP-134

Differential pressure sensor Water, 0...4 bar, 0...50 psi, active, 4...20 mA

List price
EUR 485,00

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

CAD data 2D

CAD data 3D

BIM / Revit

Accessories

Sensor accessories

A-22WP-A04

Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.

List price: EUR 40,00
Your price: ...

A-22WP-A06

Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.

List price: EUR 83,00
Your price: ...

A-22WP-A08

Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.

List price: EUR 40,00
Your price: ...

A-22WP-A10

Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.

List price: EUR 98,00
Your price: ...

A-22WP-A11

Mounting bracket for 22WDP-.., Metal

List price: EUR 15,30
Your price: ...
Product videos
Details

Specifications

Application
Pipe
Electrical connection
Connector plug
Measured values
Differential pressure
Measuring range pressure
0...50 psi
Measuring range pressure
0...4 Bar
Output signal
4...20 mA
Product type
Sensor
Sensor type
Pressure
Voltage AC/DC
DC 24 V