Items in your download folder

Download folder is empty
item(s) in download folder

!

NF24A-3

Rotary actuator fail-safe, 10 Nm, AC 24 V, 3-point, 150 s, IP54

List price
EUR 394,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

CADENAS

Accessories

Mechanical accessories

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

List price: EUR 49,20
Your price: ...

IND-AFB

End stop indicator, for NF..A / SF..A

List price: EUR 6,29
Your price: ...

K7-2

Shaft clamp reversible, for central mounting, for damper shafts Ø12.7 / 19.0 / 25.4 mm

List price: EUR 27,10
Your price: ...

KG10A

Ball joint suitable for damper crank arm KH8 / KH10, Multipack 10 pcs.

List price: EUR 162,00
Your price: ...

KG8

Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.

List price: EUR 139,00
Your price: ...

KH-AFB

Actuator arm, for 3/4" shafts, clamping range Ø10...22 mm, Slot width 8.2 mm

List price: EUR 23,00
Your price: ...

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

List price: EUR 15,00
Your price: ...

Z-ARS230L

Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: EUR 63,80
Your price: ...

Z-SF

Base plate extension, for NF..A / SF..A

List price: EUR 4,78
Your price: ...

ZF10-NSA-F

Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: EUR 109,00
Your price: ...

ZF12-NSA-F

Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: EUR 109,00
Your price: ...

ZF15-NSA-F

Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: EUR 109,00
Your price: ...

ZF16-NSA-F

Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: EUR 109,00
Your price: ...

ZG-AFB

Mounting kit for linkage operation for flat and side installation

List price: EUR 79,50
Your price: ...

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: EUR 5,45
Your price: ...

Electrical accessories

P1000A-F

Feedback potentiometer 1 kΩ

List price: EUR 138,00
Your price: ...

P200A-F

Feedback potentiometer 200 Ω

List price: EUR 138,00
Your price: ...

S2A-F

Auxiliary switch 2 x SPDT

List price: EUR 117,00
Your price: ...
Details

Specifications

Control type
3-point
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Mechanical interface
Universal shaft clamp 10...25.4 mm
Power consumption (holding)
2.5 W
Power consumption (running)
6.5 W
Product type
Actuator
Running time (fail-safe)
<20 s
Running time (motor)
150 s / 90°
Torque
10 Nm
Voltage AC/DC
AC 24 V