Items in your download folder

Download folder is empty
item(s) in download folder

!

D6100N+DRC24G-5



D6100N+DRC24G-5

Butterfly valve, 2-way, DN 100, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, kvs 150 m³/h, kvmax 520 m³/h, Fluid temperature -20...120°C [-4.0...248°F]
Rotary actuator, Max. 90 Nm (not constant), AC/DC 24 V, Open/close, 35 s, IP66/67, F05
Actuator fitted

List price
EUR 1.459,00

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CAD data 3D

CADENAS

Accessories

Mechanical accessories

ZD6N-H100

Lever for butterfly valves DN 25...100

List price: EUR 32,70
Your price: ...

ZD6N-S100

Worm gear for butterfly valves DN 25...100

List price: EUR 109,00
Your price: ...

Electrical accessories

HH24-MG

Heater, with mechanical humidistat

Please contact your local Sales Representative for ordering.

HT24-MG

Heater, with adjustable thermostat

Please contact your local Sales Representative for ordering.

P10000A

Feedback potentiometer 10 kΩ add-on

List price: EUR 105,00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: EUR 105,00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: EUR 105,00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: EUR 105,00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: EUR 105,00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: EUR 105,00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: EUR 105,00
Your price: ...

S2A GR

Auxiliary switch 2 x SPDT add-on, grey

List price: EUR 91,50
Your price: ...

ZR24-F05

Stem heater flange F05 (30 W)

List price: EUR 109,00
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

How to install a PR butterfly valve actuator

Butterfly valve assembly with communicative PR actuator.

Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Please accept preferences-cookies to watch this video.

Butterfly valves for control applications

Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Wafer types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
150 m³/h
Pattern
2-way
Pipe connection
Flange
PN
6 / 10 / 16
Pressure-independent
NO

Actuator specifications

Control type
Open/close
Degree of protection
IP66/67
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
2 W
Power consumption (running)
9 W
Running time (motor)
35 s / 90°
Torque
Max. 90 Nm (not constant)
Voltage AC/DC
AC/DC 24 V