Items in your download folder

Download folder is empty
item(s) in download folder

!

D6100N/PRCA-S2-T



D6100N/PRCA-S2-T

Butterfly valve, 2-way, DN 100, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, kvs 150 m³/h, kvmax 520 m³/h, Fluid temperature -20...120°C [-4.0...248°F]
Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2 x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
Actuator supplied separately, incl. linkage ZPR03

List price
EUR 2.078,00

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Software / Apps

Accessories

Mechanical accessories

ZD6N-H100

Lever for butterfly valves DN 25...100

List price: EUR 32,70
Your price: ...

ZD6N-S100

Worm gear for butterfly valves DN 25...100

List price: EUR 109,00
Your price: ...

ZPR01

Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...300

List price: EUR 145,00
Your price: ...

ZPR02

Tappet shaft, F07, square 45° offset, SW 17

List price: EUR 49,60
Your price: ...

ZPR03

Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 80...100

List price: EUR 145,00
Your price: ...

ZPR05

RetroFIT adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17

List price: EUR 308,00
Your price: ...

ZPR06

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14

List price: EUR 308,00
Your price: ...

ZPR08

Adapter kit with spacer ring, F07, square 45° offset, SW 17

List price: EUR 83,70
Your price: ...

ZPR09

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14

List price: EUR 308,00
Your price: ...

ZPR10

Retrofit adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14

List price: EUR 308,00
Your price: ...

ZPR11

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18

List price: EUR 308,00
Your price: ...

ZPR12

Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16

List price: EUR 308,00
Your price: ...

ZPR13

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 11

List price: EUR 308,00
Your price: ...

ZPR14

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 12.7

List price: EUR 308,00
Your price: ...

ZPR15

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 11

List price: EUR 308,00
Your price: ...

ZPR20

Hand crank for PR/PM actuator

List price: EUR 14,80
Your price: ...

ZRI-001

Spacer ring, F04/F05, Height 22 mm

List price: EUR 102,00
Your price: ...

ZRI-002

Spacer ring, F05/F07, Height 23.5 mm

List price: EUR 102,00
Your price: ...

Electrical accessories

ZR24-F05

Stem heater flange F05 (30 W)

List price: EUR 109,00
Your price: ...

Tools

Belimo Assistant App

Belimo Assistant App, Smartphone app for easy commissioning, parametrising and maintenance

Available as a free download

ZIP-BT-NFC

Converter Bluetooth / NFC

List price: EUR 334,00
Your price: ...

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: EUR 85,50
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: EUR 538,00
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

How to install a PR butterfly valve actuator

Butterfly valve assembly with communicative PR actuator.

Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Please accept preferences-cookies to watch this video.

Butterfly valves for control applications

Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

Please accept preferences-cookies to watch this video.

How to set an auxiliary switch for PR actuator

Auxiliary switch settings for PR actuator.

Please accept preferences-cookies to watch this video.

How to install and wire PR, PK, PM actuators to maintain a high IP rating

Proper mounting & wiring: IP66/67 with PR, PM, PK actuators.

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Wafer types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
150 m³/h
Pattern
2-way
Pipe connection
Flange
PN
6 / 10 / 16
Pressure-independent
NO

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
  • Open/close
  • 3-point
Degree of protection
IP66/67
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
Hand lever
Power consumption (holding)
6 W
Power consumption (running)
20 W
Running time (motor)
35 s / 90°
Torque
160 Nm
Voltage AC/DC
AC 24...240 V / DC 24...125 V