D6125N/DRC24A-TP-7
Butterfly valve, 2-way, DN 125, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, kvs 260 m³/h, kvmax 880 m³/h, Fluid temperature -20...120°C [-4.0...248°F]
Rotary actuator, Max. 90 Nm (not constant), AC/DC 24 V, Open/close, 35 s, IP54, F07, Terminals
Actuator supplied separately
- List price
- EUR 1.271,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
Electrical accessory
How to install a PR butterfly valve actuator
Butterfly valve assembly with communicative PR actuator.
Butterfly valves and actuators
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry.
Butterfly valves for control applications
Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.
Specifications
Valve specifications
- Pattern
- 2-way
- kvs
- 260 m³/h
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- Flow temperature
- -20...120°C [-4.0...248°F]
- Close-off pressure
- 1200 kPa
- Flow characteristic {Tools}
- 0...100%: S-form; 0...60%: equal percentage
- Leakage rate {Tools}
- Tight, leakage rate A
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 9 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 12 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm, 3-wire)
- Control type
- Open/close
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2