D6125NL+DR230A-7
Butterfly valve, 2-way, DN 125, Flange with Lug types PN 10 / 16, ps 1600 kPa, kvs 260 m³/h, kvmax 880 m³/h, Fluid temperature -20...120°C [-4.0...248°F]
Rotary actuator, Max. 90 Nm (not constant), AC 100...240 V, Open/close, 150 s, IP54, F07
Actuator fitted
- List price
- EUR 1.235,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessories
Electrical accessories
How to install a PR butterfly valve actuator
Butterfly valve assembly with communicative PR actuator.
Butterfly valves and actuators
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry.
Butterfly valves for control applications
Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1200 kPa
- End connection
- Lug types
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 260 m³/h
- Pattern
- 2-way
- Pipe connection
- Flange
- PN
- 10 / 16
- Pressure-independent
- NO
Actuator specifications
- Control type
- Open/close
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 2 W
- Power consumption (running)
- 5 W
- Running time (motor)
- 150 s / 90°
- Torque
- Max. 90 Nm (not constant)
- Voltage AC/DC
- AC 100...240 V