D6150NL/PRCA-S2-T
Butterfly valve, 2-way, DN 150, Flange with Lug types PN 10 / 16, ps 1600 kPa, kvs 400 m³/h, kvmax 1400 m³/h, Fluid temperature -20...120°C [-4.0...248°F]
Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2 x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
Actuator supplied separately, incl. linkage ZPR01
- List price
- EUR 2.206,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
ZPR01
Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...300
ZPR03
Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 80...100
ZPR05
Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17
ZPR06
Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14
ZPR08
Adapter kit with spacer ring, F07, square 45° offset, SW 17
ZPR09
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14
ZPR10
Retrofit adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14
ZPR11
Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18
ZPR12
Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16
ZPR13
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 11
ZPR14
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 12.7
ZPR15
Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 11
Tools
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Belimo Assistant App
Belimo Assistant App, Smartphone app for easy commissioning, parametrising and maintenance
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
How to install a PR butterfly valve actuator
Butterfly valve assembly with communicative PR actuator.
Butterfly valves and actuators
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry.
Butterfly valves for control applications
Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.
How to set an auxiliary switch for PR actuator
Auxiliary switch settings for PR actuator.
How to install and wire PR, PK, PM actuators to maintain a high IP rating
Proper mounting & wiring: IP66/67 with PR, PM, PK actuators.
Specifications
Valve specifications
- Pattern
- 2-way
- kvs
- 400 m³/h
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- Flow temperature
- -20...120°C [-4.0...248°F]
- Close-off pressure
- 1200 kPa
- Flow characteristic {Tools}
- 0...100%: S-form; 0...60%: equal percentage
- Leakage rate {Tools}
- Tight, leakage rate A
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 20 W
- Power consumption (holding)
- 6 W
- Power Consumption For Wire Sizing
- with 24 V 20 VA / with 240 V 52 VA
- Auxiliary switches
- 2 x SPDT
- Connection Supply Control
- Terminals 2.5 mm²
- Connection Protective Earth
- earth terminal
- Connection Auxilary Switch
- Terminals 2.5 mm²
- Control type
-
- Open/close
- 3-point
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X