Items in your download folder

Download folder is empty
item(s) in download folder

!

D625N+SR230A-SR-5



D625N+SR230A-SR-5

Butterfly valve, 2-way, DN 25, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, kvs 24 m³/h, kvmax 50 m³/h, Fluid temperature -20...120°C [-4.0...248°F]
Rotary actuator, 20 Nm, AC 100...240 V, 2...10 V, 90 s, IP54, F05
Actuator fitted

List price
EUR 500,00

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Success stories

Accessories

Mechanical accessories

ZD6N-H100

Lever for butterfly valves DN 25...100

List price: EUR 29,70
Your price: ...

ZD6N-S100

Worm gear for butterfly valves DN 25...100

List price: EUR 99,40
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: EUR 95,40
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: EUR 95,40
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: EUR 95,40
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: EUR 95,40
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: EUR 95,40
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: EUR 95,40
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: EUR 95,40
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: EUR 58,70
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: EUR 78,60
Your price: ...

ZR24-F05

Stem heater flange F05 (30 W)

List price: EUR 98,60
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Please accept preferences-cookies to watch this video.

Butterfly valves for control applications

Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Wafer types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
24 m³/h
Pattern
2-way
Pipe connection
Flange
PN
6 / 10 / 16
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
1 W
Power consumption (running)
4 W
Running time (motor)
90 s / 90°
Torque
20 Nm
Voltage AC/DC
AC 100...240 V