Items in your download folder

Download folder is empty
item(s) in download folder

!

D625N+SRF24A-S2-5-O



D625N+SRF24A-S2-5-O

Butterfly valve, 2-way, DN 25, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, kvs 24 m³/h, kvmax 50 m³/h, Fluid temperature -20...120°C [-4.0...248°F]
Rotary actuator fail-safe NO, 20 Nm, AC/DC 24 V, Open/close, 75 s, 2 x SPDT, IP54, F05
Actuator fitted

List price
EUR 676,00

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Success stories

Accessories

Mechanical accessories

ZD6N-H100

Lever for butterfly valves DN 25...100

List price: EUR 29,70
Your price: ...

ZD6N-S100

Worm gear for butterfly valves DN 25...100

List price: EUR 99,40
Your price: ...

Electrical accessories

ZR24-F05

Stem heater flange F05 (30 W)

List price: EUR 98,60
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Please accept preferences-cookies to watch this video.

Butterfly valves for control applications

Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Wafer types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
24 m³/h
Pattern
2-way
Pipe connection
Flange
PN
6 / 10 / 16
Pressure-independent
NO

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
Open/close
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Power consumption (holding)
2.5 W
Power consumption (running)
5 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V