D6300WL/PRKCA-BAC-S2-T
Butterfly valve, 2-way, DN 300, Flange with Lug types PN 16, ps 1600 kPa, kvs 1740 m³/h, kvmax 5700 m³/h, Fluid temperature -20...120°C [-4.0...248°F]
Rotary actuator fail-safe NC / NO, 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (30...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
Actuator supplied separately, incl. linkage ZPR01
In case the products are ordered individually, the accessory ZPR.. is not included and has to be ordered in addition.
See "Mechanical accessories".
- List price
- EUR 5.202,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
ZPR01
Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...300
ZPR03
Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 80...100
ZPR05
Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17
ZPR06
Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14
ZPR08
Adapter kit with spacer ring, F07, square 45° offset, SW 17
ZPR09
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14
ZPR10
Retrofit adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14
ZPR11
Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18
ZPR12
Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16
ZPR13
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 11
ZPR14
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 12.7
ZPR15
Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 11
Electrical accessory
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
Tools
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Belimo Assistant App
Belimo Assistant App, Smartphone app for easy commissioning, parametrising and maintenance
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
Sensors
01DT-1BH
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 50 mm, Probe diameter 6 mm
01DT-1BL
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 100 mm, Probe diameter 6 mm
01DT-1BN
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 150 mm, Probe diameter 6 mm
01DT-1BP
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 200 mm, Probe diameter 6 mm
01DT-1BR
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 300 mm, Probe diameter 6 mm
01DT-1BT
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 450 mm, Probe diameter 6 mm
01DT-1CH
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 50 mm, Probe diameter 6 mm
01DT-1CL
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 100 mm, Probe diameter 6 mm
01DT-1CN
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 150 mm, Probe diameter 6 mm
01DT-1CP
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 200 mm, Probe diameter 6 mm
01DT-1CR
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 300 mm, Probe diameter 6 mm
01DT-1CT
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 450 mm, Probe diameter 6 mm
How to install a PR butterfly valve actuator
Butterfly valve assembly with communicative PR actuator.
Butterfly valves and actuators
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry.
Butterfly valves for control applications
Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.
How to set an auxiliary switch for PR actuator
Auxiliary switch settings for PR actuator.
How to install and wire PR, PK, PM actuators to maintain a high IP rating
Proper mounting & wiring: IP66/67 with PR, PM, PK actuators.
Specifications
Valve specifications
- Pattern
- 2-way
- kvs
- 1740 m³/h
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- Flow temperature
- -20...120°C [-4.0...248°F]
- Close-off pressure
- 1400 kPa
- Flow characteristic {Tools}
- 0...100%: S-form / linear (PR..-BAC); 0...60%: equal percentage
- Leakage rate {Tools}
- Tight, leakage rate A
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 52 W
- Power consumption (holding)
- 9 W
- Power Consumption For Wire Sizing
- with 24 V 54 VA / with 240 V 68 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply
- Terminals 2.5 mm²
- Connection Protective Earth
- earth terminal
- Connection Control
- Terminals 1.5 mm²
- Connection Auxilary Switch
- Terminals 2.5 mm²
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- 4...20 mA
- Open/close
- 3-point
- Hybrid (communicative / analogue)
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X