C215QFL-C/CQD230A/Z
PI flow limiter valve (PIFLV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 290 l/h, Fluid temperature 2...60°C
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 15 s, IP40
Actuator supplied separately
2 pipe connectors ZR2315 supplied separately
- List price
- EUR 205,60
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
- Product videos
- Details
Downloads
Accessories
Product videos
Why choose the Belimo PIFLV?
Pressure-independent flow limiter valve PIFLV.
The PIFLV is a pressure-independent flow limiter valve that is specially designed for ON/OFF cooling zone applications.
Pressure-independent flow limiter valve PIFLV
PIFLV: Pressure-independent flow limiter valve - Innovative Flow Limiter Design.
Details
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 520 kPa
- Fluid
- Cold water
- Pattern
- 2-way
- PI-Technology
- Mechanical
- Pipe connection
- Internal thread
- PN
- 25
- Pressure-independent
- YES
Actuator specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP40
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With actuator (clicked out)
- Power consumption (holding)
- 0.7 W
- Power consumption (running)
- 2 W
- Running time (motor)
- 15 s / 90°
- Torque
- 1 Nm
- Voltage AC/DC
- AC 100...240 V