Items in your download folder

Download folder is empty
item(s) in download folder

!

C215QFL-E/CQ230A/Z

PI flow limiter valve (PIFLV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 2...60°C
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40
Actuator supplied separately
2 pipe connectors ZR2315 supplied separately

List price
EUR 198,20

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CAD data 3D

BIM / Revit

CADENAS

Success stories

Accessories

Mechanical accessories

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.

List price: EUR 18,40
Your price: ...

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

List price: EUR 6,60
Your price: ...

ZCQ-E

Spindle extension CQ

List price: EUR 21,70
Your price: ...

ZCQ-W

Housing cover CQ, Colour: white (RAL 9010)

List price: EUR 6,91
Your price: ...

ZLR-01

Connection adapter, QCV-LR

List price: EUR 33,70
Your price: ...

ZR2315

Pipe connector for ball valve, DN 15, G 1/2", with internal thread

List price: EUR 11,30
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Why choose the Belimo PIFLV?

Pressure-independent flow limiter valve PIFLV.
The PIFLV is a pressure-independent flow limiter valve that is specially designed for ON/OFF cooling zone applications.

 

Please accept preferences-cookies to watch this video.

Pressure-independent flow limiter valve PIFLV

PIFLV: Pressure-independent flow limiter valve - Innovative Flow Limiter Design.

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
520 kPa
Fluid
Cold water
Pattern
2-way
PI-Technology
Mechanical
Pipe connection
Internal thread
PN
25
Pressure-independent
YES

Actuator specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP40
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With actuator (clicked out)
Power consumption (holding)
0.7 W
Power consumption (running)
1 W
Running time (motor)
75 s / 90°
Torque
1 Nm
Voltage AC/DC
AC 100...240 V