• Instructions for Webshop
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
    Navigation_Teaser_1
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
    Navigation_Teaser_2
  • Contact Us

    Belimo Contacts

    Orders

    • E-Mail: order@belimo.de
    • Phone: +49 711 167 83 83

    Offers / Tech Dept.

    • E-Mail: angebot@belimo.de
    • Phone: +49 711 167 83 84
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
  • DE EN
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
    • Instructions for Webshop
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
    Navigation_Teaser_1
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
    Navigation_Teaser_2
  • Contact Us

    Belimo Contacts

    Orders

    • E-Mail: order@belimo.de
    • Phone: +49 711 167 83 83

    Offers / Tech Dept.

    • E-Mail: angebot@belimo.de
    • Phone: +49 711 167 83 84
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
  3. Pressure Independent Control Valves

C220QFL-G/CQ230A-T



Learn more
Back to product category
C220QFL-G/CQ230A-T

C220QFL-G/CQ230A-T

PI flow limiter valve (PIFLV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 1900 l/h, Fluid temperature 2...60°C [36...140°F]
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40, Terminals
Actuator supplied separately

List price
EUR 231,00
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
  • Product videos
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
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

List price: EUR 23,40
Your price: ...
Add to Project List
ZCQ-C

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

List price: EUR 8,45
Your price: ...
Add to Project List
ZCQ-E

ZCQ-E

Spindle extension CQ

List price: EUR 27,70
Your price: ...
Add to Project List
ZCQ-W

ZCQ-W

Housing cover CQ, Colour: white (RAL 9010)

List price: EUR 8,80
Your price: ...
Add to Project List
ZLR-01

ZLR-01

Connection adapter, QCV-LR

List price: EUR 43,00
Your price: ...
Add to Project List
ZR2320

ZR2320

Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"

List price: EUR 16,00
Your price: ...
Add to Project List
Product videos

Why choose the Belimo PIFLV?

Pressure-independent flow limiter valve PIFLV.
The PIFLV is a pressure-independent flow limiter valve that is specially designed for ON/OFF cooling zone applications.

 

Play now Share via email

Pressure-independent flow limiter valve PIFLV

PIFLV: Pressure-independent flow limiter valve - Innovative Flow Limiter Design.

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/h]
1900
V'nom [l/s]
0.52
Fluid
Water
Fluid temperature
2...60°C [36...140°F]
Differential pressure
20...280 kPa
Close-off pressure
520 kPa
Differential pressure note
50 kPa for low-noise operation
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
1 W
Power consumption (holding)
0.7 W
Power Consumption For Wire Sizing
2 VA
Connection Supply Control
Terminals 2.5 mm² (cable ø6.3...6.8 mm, 3-wire)
Control type
  • Open/close
  • 3-point
Protection category
IP40

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+49 711 167 83-0
Subscribe to newsletter
BELIMO Stellantriebe Vertriebs GmbH, Rita-Maiburg-Straße 30, 70794 Filderstadt (Germany)