Items in your download folder

Download folder is empty
item(s) in download folder

!

C215Q-F/CQK230A-T



C215Q-F/CQK230A-T

Zone valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, kvs 1.2 m³/h, Fluid temperature 2...100°C (with actuator 2...90°C)
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC 100...240 V, Open/close, 75 s, IP40, Terminals
Actuator supplied separately

List price
EUR 196,10

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CAD data 3D

BIM / Revit

CADENAS

Accessories

Mechanical accessories

EXT-OC-ZR-C215Q

Insulation shell for valve C2..Q-.., DN 15
only for non-condensing applications

List price: EUR 24,10
Your price: ...

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.

List price: EUR 18,40
Your price: ...

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

List price: EUR 6,60
Your price: ...

ZCQ-E

Spindle extension CQ

List price: EUR 21,70
Your price: ...

ZLR-01

Connection adapter, QCV-LR

List price: EUR 33,70
Your price: ...

ZR2315

Pipe connector for ball valve, DN 15, G 1/2", with internal thread

List price: EUR 11,30
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

How to set kvs value on a QCV actuator

Setting kvs value on a QCV actuator made easy.

Please accept preferences-cookies to watch this video.

How to install an actuator on a QCV zone valve

Installing an actuator on a QCV zone valve made easy.

Please accept preferences-cookies to watch this video.

Quick compact zone valve QCV

• Tight-sealing characterised control valve prevents circulation losses

• Manually adjustable kv values with the 2-way characterised control valves

• Automatic adaptation to set kv value

• Minimum power consumption in operating and standby modes

• Compatible with 24 V, 230 V, open-close/3-point, modulating control and MP-Bus®

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
520 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
1.2 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
Open/close
Degree of protection
IP40
Electrical connection
Terminals
Fail-safe function
Fail-safe
Manual override
With actuator (clicked out)
Power consumption (holding)
0.5 W
Power consumption (running)
2.5 W
Running time (fail-safe)
60 s
Running time (motor)
75 s / 90°
Torque
1 Nm
Voltage AC/DC
AC 100...240 V