AVK24A-MOD



AVK24A-MOD

Globe valve actuator fail-safe NC / NO, 2000 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 150 s (90...150 s), Stroke 32 mm, IP54

List price
EUR 1.369,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

System integration

Current documents

Archive

Accessories

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: EUR 275,00
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
List price: EUR 71,00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: EUR 23,70
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: EUR 453,00
Your price: ...
Details

Specifications

Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Force
2000 N
Manual override
With push-button
Power consumption (holding)
2 W
Power consumption (running)
5 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 32 mm
Stroke
32 mm
Voltage AC/DC
AC/DC 24 V