R7025R10-B2+SRC24A-MP



R7025R10-B2+SRC24A-MP

Characterised control valve, 3-way, DN 25, Flange, PN 6, ps 600 kPa, kvs 10 m³/h, Fluid temperature -10...100°C
Rotary actuator, 20 Nm, AC/DC 24 V, MP-Bus, 35 s (35...150 s), IP54
Actuator fitted

List price
EUR 672,00
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
List price: EUR 115,00
Your price: ...

ZSG-RM-DE

Protective housing for LR.., NR.., SR..

List price: EUR 50,20
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: EUR 125,00
Your price: ...

P10000A

Feedback potentiometer 10 kΩ add-on

List price: EUR 88,00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: EUR 88,00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: EUR 88,00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: EUR 88,00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: EUR 88,00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: EUR 88,00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: EUR 88,00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: EUR 54,00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: EUR 72,00
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: EUR 179,00
Your price: ...

ZR24-2

Stem heater DN 15...50 (20 W)

List price: EUR 91,00
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: EUR 275,00
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
List price: EUR 71,00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: EUR 23,70
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: EUR 453,00
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: EUR 673,00
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: EUR 595,00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
10 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6
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
3.5 W
Running time (motor)
35 s / 90°
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V