R7025R10-B2/LRC24A-SR



R7025R10-B2/LRC24A-SR

Characterised control valve, 3-way, DN 25, Flange, PN 6, ps 600 kPa, kvs 10 m³/h, -10...100°C
Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 35 s, IP54
Actuator supplied separately

List price
EUR 575,00
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
List price: EUR 115,00
Your price: ...

ZSG-RM-DE

Protective housing for LR.., NR.., SR..

List price: EUR 50,20
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: EUR 91,00
Your price: ...

Not categorised

P10000A

Feedback potentiometer 10 kΩ add-on

List price: EUR 88,00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: EUR 88,00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: EUR 88,00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: EUR 88,00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: EUR 88,00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: EUR 88,00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: EUR 88,00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: EUR 54,00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: EUR 72,00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
10 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
0.4 W
Power consumption (running)
1.5 W
Running time (motor)
35 s / 90°
Torque
5 Nm
Voltage AC/DC
AC/DC 24 V