SMC24A-MOD

Fast running rotary actuator, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (35...150 s), IP54

List price
EUR 346,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit

System integration

Accessories

Mechanical accessories

20334-00001

Angle of rotation limiter for K-NA and K-SA

List price: EUR 3,20
Your price: ...

AH-20

Actuator arm for standard shaft clamp (reversible)

List price: EUR 11,90
Your price: ...

AV12-25-I

Shaft extension 240 mm Ø20 mm for damper shaft Ø 12...21 mm CrNi

List price: EUR 50,00
Your price: ...

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

List price: EUR 45,00
Your price: ...

K-ENSA

Shaft clamp one-sided for NM..A, SM..A, clamping range Ø8...26 mm
Multipack 20 pcs.

List price: EUR 158,00
Your price: ...

K-ENSA-I

Shaft clamp one-sided for SM..A for CrNi (INOX), clamping range Ø12...26 mm, for CrNi shaft (INOX)
Multipack 20 pcs.

List price: EUR 254,00
Your price: ...

K-SA

Shaft clamp reversible for SM..A, NKQ.., NMQ.., clamping range Ø10...20 mm

List price: EUR 21,60
Your price: ...

KG10A

Ball joint suitable for damper crank arm KH8 / KH10, Multipack 10 pcs.

List price: EUR 148,00
Your price: ...

KG8

Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.

List price: EUR 127,00
Your price: ...

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

List price: EUR 13,80
Your price: ...

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: EUR 50,00
Your price: ...

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: EUR 52,00
Your price: ...

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: EUR 42,00
Your price: ...

Z-SMA

Base plate extension for SM..A to SM../AM../SMD24R

List price: EUR 8,00
Your price: ...

ZF10-NSA

Form fit insert, 10x10 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: EUR 100,00
Your price: ...

ZF12-NSA

Form fit insert, 12x12 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: EUR 100,00
Your price: ...

ZF15-NSA

Form fit insert, 15x15 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: EUR 100,00
Your price: ...

ZF16-NSA

Form fit insert, 16x16 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: EUR 100,00
Your price: ...

ZG-SMA

Mounting kit for linkage operation for flat installation

List price: EUR 55,00
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: EUR 88,00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: EUR 88,00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: EUR 88,00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: EUR 88,00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: EUR 88,00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: EUR 88,00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: EUR 88,00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: EUR 54,00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: EUR 72,00
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: EUR 275,00
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
List price: EUR 71,00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: EUR 23,70
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: EUR 453,00
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Mechanical interface
Universal shaft clamp reversible 10...20 mm
Power consumption (holding)
1.5 W
Power consumption (running)
4 W
Running time (motor)
35 s / 90°
Running time motor variable
35...150 s
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V