Eesti keel
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
  • ET EN RU
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
H540B+LV24A-SZ-TPC



Learn more
Back to product category
H540B+LV24A-SZ-TPC

H540B+LV24A-SZ-TPC

Globe valve, 3-way, DN 40, External thread, G 2 1/4", PN 16, ps 1600 kPa, Kvs 25 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 500 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 15 mm, IP54, Terminals with cable
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
ZH4540

ZH4540

Pipe connector for globe valve with external thread DN 40 Rp 1 1/2"

Add to Project List
Please contact your local Sales Representative for ordering.
ZH540

ZH540

Blanking connection for globe valve with external thread DN 40
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
25 m³/h
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
150 kPa
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
1 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
2 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
DC 0.5...10 V
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
+372 6140 811
Subscribe to newsletter
BELIMO Balticum OÜ, Türi 10d, 11313 Tallinn (Estonia)