MKT-IMG_belimo_video_block

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    lower_pic
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
    • Turkey
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
    Eesti keel

    English

    Русский
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
    • Turkey
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
  • ET EN RU
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
    MKT-IMG_belimo_video_block

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    lower_pic
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
  3. Globe Valves

H6015XP63-S2/NVC24A-SZ-TPC



Learn more
Back to product category
H6015XP63-S2/NVC24A-SZ-TPC

H6015XP63-S2/NVC24A-SZ-TPC

Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 0.63 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 1000 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately
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
ZNV-C

ZNV-C

Spare coupling

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
0.63 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
2500 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm² (Terminal 4 mm²)
Control type
DC 0.5...10 V
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
+372 6140 811
Subscribe to newsletter
BELIMO Balticum OÜ, Türi 10d, 11313 Tallinn (Estonia)