H6250+GV12-230-3-T
Globe valve (H6250W1000-S7) with actuator, 2-way, DN 250, Flange with PN 16, ps 1600 kPa, Kvs 1000 m³/h, Fluid temperature 5...120°C [41...248°F], 15000 N, AC 230 V, 3-point, 82 s, IP65, Terminals
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
- Pattern
- 2-way
- Kvs
- 1000 m³/h
- Fluid temperature
- 5...120°C [41...248°F]
- Leakage rate {Tools}
- Max. 0.05% of the Kvs value
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC 230 V
- Power Consumption For Wire Sizing
- 109 VA
- Connection Supply Control
- Terminals 2.5 mm²
- Control type
- 3-point
- Protection category
- IP65