GRK24A-SR-5
Rotary actuator fail-safe NC / NO, 40 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54, F05
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
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
P200A
Feedback potentiometer 200 Ω add-on
P2800A
Feedback potentiometer 2.8 kΩ add-on
P5000A
Feedback potentiometer 5 kΩ add-on
P500A
Feedback potentiometer 500 Ω add-on
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 11 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 21 VA
- Connection Supply Control
- Cable 1 m, 4 x 0.75 mm²
- Torque
- 40 Nm
- Control type
- DC 2...10 V
- Manual override
- With push-button
- Running time (motor)
- 150 s / 90°
- Running time (fail-safe)
- 35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]