GV12-230-3-T
Large stroke actuator, 15000 N, AC 230 V, 3-point, 82 s, Stroke 65 mm, 2x SPDT, IP65, Terminals
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power Consumption For Wire Sizing
- 90 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Terminals 1.5 mm²
- Control type
- 3-point
- Protection category
- IP65