3. Ventiiliajamid

GV12-24-SR-T



Learn more
Back to product category
GV12-24-SR-T

GV12-24-SR-T

Large stroke actuator, 15000 N, AC/DC 24 V, (0.5)2...10 V, 82 s, Stroke 65 mm, IP65, Terminals

Please contact your local Belimo representative for ordering.
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
AC/DC 24 V
Power Consumption For Wire Sizing
74 VA
Connection Supply Control
Terminals 2.5 mm²
Control type
DC 2...10 V
Protection category
IP65