3. Ruumi üksused

P-22RTM-1U00A-2



Learn more
Back to product category
P-22RTM-1U00A-2

P-22RTM-1U00A-2

Room sensor / Room operating unit CO₂ / Humidity / Temperature active, NFC, Modbus, BACnet, Belimo Display App and LED, PC, white, RAL 9003
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
CAD data 3D

  • Download

BIM / Revit

  • View now
  • Download
  • Download

System integration

Current documents
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
Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
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
Configuring the CO2 Indicator LED

A three-color LED indicates the current CO2 concentration in the room. The thresholds can be easily adjusted via the Assistant app. If required, the CO2 traffic light function can also be completely deactivated.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • CO₂
  • Temperature
  • Humidity
Output signal
  • Modbus
  • BACnet
Measuring range CO₂
0...2000 ppm
Measuring range humidity
0...100% RH
Measuring range temperature
0...50°C [32...122°F]
Communication
  • Modbus RTU
  • BACnet MS/TP
  • MP-Bus
Display type
Belimo Display App and LED